UCC27201AEVM-328

UCC27201AEVM-328

Order now

Overview

UCC27201AEVM-328 is designed for evaluating UCC27201ADPR and UCC27212DPR, which are half bridge gate driver with high source and sink peak current capability. This EVM could be served to evaluate the driver IC against its datsheet. The EVM can also be used as Driver IC component selection guide. The EVM can be easily configured into power stage topologies such as synchronous buck converter and effect of layout can be tested.

Features
  • High performance driver with half bridge power MOSFETs
  • Ability to test almost all data sheet parameters
  • Ability to compare performance of various drivers in the same family
  • Ability to easily configure converter topology such as synchronous buck converter

NOT INCLUDED:

  • Does not include inductor and capacitor to crate a converter topology
  • Does not have input electrolytic capacitors

Half-bridge drivers
UCC27201A 120V 3A/3A half-bridge gate driver with 7V UVLO and TTL inputs UCC27212 120V 3.7A/4.5A half-bridge gate driver with 6V UVLO
Download View video with transcript Video

Order & start development

Evaluation board

UCC27201AEVM-328 — UCC27201A Evaluation Module with Power Stage

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCC27201AEVM-328 UCC27201A Evaluation Module with Power Stage

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate UCC27201AEVM-328 EU Declaration of Conformity (DoC) Jan 2, 2019
User guide UCC272xx User's Guide Oct 14, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos