UCC24636EVM

UCC24636EVM

Order now

Overview

The UCC24636EVM is a demonstration daughter board that allows quick installation into an existing DCM Flyback power supply to convert an output diode rectifier into a synchronous rectifier to improve efficiency. The board is programmed by the user and may be wired directly into the output stage, even with the existing diode still in place, for ground-referenced diodes in outputs from 5 V to 12 V.

Features
  • Board includes UCC24636 and SR MOSFET
  • Retrofit in 5V or 12V DCM Flyback converter designs
  • SR MOSFET CSD19531 100V/5.3mΩ
  • User-programmable for 5-V to 12-V outputs
AC/DC controllers
UCC24636 — Synchronous rectifier controller With Ultra-Low Standby current

 

MOSFETs
CSD19531Q5A — 100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 6.4 mOhm
Download View video with transcript Video

Order & start development

Daughter card

UCC24636EVM — UCC24636 Synchronous Rectifier Daughter Board/Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCC24636EVM — UCC24636 Synchronous Rectifier Daughter Board/Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide Using the UCC24636EVM Jan 8, 2016
Certificate UCC24636EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos