UCC24610EVM-693

UCC24610EVM-693

Order now

Overview

The UCC24610EVM-693 is a diode replacement demonstration card that is used as a substitute for the Schottky diode in an existing customer system. This daughter card consists of the UCC24610 controller, a FET suitable for 5V, 10W output converters, and support components. The UCC24610EVM-693 can be easily connected to the customer's converter with a few wires after removal of the existing diode.

Features
  • Self synchronizing secondary side controller
  • Maximum 1MHz operating frequency
  • VDS MOSFET sensing
  • 3A sink, 2A source gate driving capability
  • Micro-power sleep current for 90+ designs
  • False triggering filter
  • 20ns turn off propagation delay
  • Sync input for CCM operation
AC/DC controllers
UCC24610 — Secondary side synchronous rectifier controller
Download View video with transcript Video

Order & start development

Daughter card

UCC24610EVM-693 — Diode Replacement Demonstration Card for UCC24610 Secondary Side Synchronous Rectifier Controller

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCC24610EVM-693 — Diode Replacement Demonstration Card for UCC24610 Secondary Side Synchronous Rectifier Controller

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate UCC24610EVM-693 EU Declaration of Conformity (DoC) Jan 2, 2019
User guide Using the UCC24610EVM-693 Sep 3, 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos