UCC14240EVM-052

UCC14240EVM-052

Order now

Overview

The UCC14240-Q1 evaluation module (EVM) is a DC/DC converter module, providing 2.0-W of 3 kVRMS, isolated power in a low-profile, 3.5-mm, wide body SOIC integrated package. The UCC14240EVM-052 EVM can operate from 21 V < VIN < 27 V and is configured for dual outputs of VDD = +15 V and VEE = -5 V, demonstrating typical bias supply voltages required by IGBT and SiC gate driver ICs used in high-voltage, industrial and automotive inverters, battery management systems, charging stations and various isolated equipment applications.

Features
  • UCC14240-Q1 2.0-W DC/DC converter module with dual , VDD, VEE outputs for SiC and IGBT gate driver IC bias
  • Transformer, power stage and control fully integrated into a low-profile, 12.8 x 7.55 x 3.55 mm wide body, 36-pin SOIC package
  • AEC-Q100, full rated power up to 105 C, 3.5-pF isolation capacitance, SSM frequency modulation and low electromagnetic emissions
  • 3 kVRMS isolation, input OVP, output OCP, power limit, power good, enable and integrated soft start
  • The EVM demonstrates features most important to SiC and IGBT gate drive bias application in an easy to use test platform
Isolated power modules (integrated transformer)
UCC14240-Q1 Automotive, 2.0-W, 24-Vin, 25-Vout high-density > 3-kVRMS isolated DC/DC module UCC14241-Q1 Automotive, 2-W, 24-V VIN, 25-V VOUT high-density >5-kVRMS isolated DC/DC module UCC15240-Q1 Automotive, 2.5-W, 24-Vin, 25-Vout high-density > 3-kVRMS isolated DC/DC module UCC15241-Q1 Automotive, 2.5-W, 24-Vin, 25-Vout high-density > 5-kVRMS isolated DC-DC module
Download View video with transcript Video

Order & start development

Evaluation board

UCC14240EVM-052 — UCC14240-Q1 evaluation module for 2.0-W dual-output isolated DC-DC converter gate driver bias

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UCC14240EVM-052 UCC14240-Q1 evaluation module for 2.0-W dual-output isolated DC-DC converter gate driver bias

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide Using the UCC14240EVM-052 for Biasing Traction Inverter Gate Driver ICs (Rev. C) PDF | HTML Aug 24, 2023
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. D) PDF | HTML May 15, 2026
Certificate UCC14240EVM-052 EU RoHS Declaration of Conformity (DoC) Sep 2, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos