UC1825BEVM-CVAL

5V/50 W push-pull evaluation module

UC1825BEVM-CVAL

Order now

Overview

The UC1825B-SP EVM shows off the capabilites of the SP process using a push-pull topology. In combination with the UC1901-SP the controller is able to allow for both isolated and non-isolated regulation requirements. The design is able to use an ouput choke to allow for very low ripple for high accuracy on the output voltage.

Features
  • Low output voltage ripple
  • Input range from 22 V to 48 V
  • Output of up to 10 A at 5 V
AC/DC controllers
UC1825B-SP Radiation-hardened, QML-V, 30V input, 2A dual-output 1MHz PWM controller
Download View video with transcript Video

Order & start development

Evaluation board

UC1825BEVM-CVAL — 5V/50 W push-pull evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

UC1825BEVM-CVAL 5V/50 W push-pull evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide UC1825B-SP evaluation module (EVM) user's guide Mar 29, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos