TX7516EVM

TX7516EVM

Order now

Overview

The TX7516 evaluation module (EVM) evaluates the performance and features of the TX7516, which is a highly-integrated high-performance transmitter solution for ultrasound imaging systems. TX7516 has a total of 16 pulser circuits, 16 transmit/receive switches, and supports on-chip beamforming.

TX7516EVM has an built-in current-sensing circuit that can be used to evaluate power dissipation when the TX7516 is operating in different modes. The EVM provides a programmable low-jitter beamforming clock up to 320 MHz to the TX7516. TX7516EVM comes with a GUI that can be used to monitor the device power, program the TX7516 memory/registers, and change the beamforming clock frequency.

Features
  • Transmit high-voltage pulses with 320-MHz beamforming clock speed
  • Onboard power sensing for all power supplies
  • Access to all TX7516 registers
  • Self-test mode to generate predefined transmit patterns without requiring a USB connection
Ultrasound AFEs
TX7516 16-channel five-level transmitter
Download View video with transcript Video
Important note
Request more information

The user's guide is available. Request now

Order & start development

Evaluation board

TX7516EVM — TX7516 evaluation module for 16-channel five-level transmitter

Supported products & hardware

TX7516EVM TX7516 evaluation module for 16-channel five-level transmitter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
Certificate TX7516EVM EU Declaration of Conformity (DoC) PDF | HTML Oct 5, 2023
Certificate TX7516EVM EU Declaration of Conformity (DoC) May 24, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos