TX73H32EVM

TX73H32 evaluation module

TX73H32EVM

Order now

Overview

The TX73H32 evaluation module (EVM) is used for the evaluation of TX73H32 device under various drive strength, different voltage levels and different modes of the device. The EVM contains all necessary control signals and on-board power generation, which greatly reduces the need for external equipment. The evaluation system also includes GUI software for Microsoft® Windows® for easily programming various modes and patterns into the device.

Features
  • Allows control of TX73H32 device using simple GUI via USB
  • B-mode or CW mode of transmit can be programmed
  • Multiple pattern and delay profiles can be stored, and user can switch between them easily in GUI
  • 200MHz clock and Sync generator present on board
  • Sync frequency can be changed using onboard potentiometer
  • Option to give external clock and sync
  • Uses CMOS serial programming interface
  • Error flag register to detect faulty conditions and automatic thermal shutdown
  • Evaluate Transmit Performance with 220pF||1kΩ load

  • USB Cable

Ultrasound AFEs
TX73H32 32-channel, three -level transmitter with 2A pulser and integrated transmit beamformer
Download View video with transcript Video
Important note
Request more information

The user's guide and other information are available. Request now

Order & start development

Evaluation board

TX73H32EVM — TX73H32 evaluation module

Supported products & hardware

TX73H32EVM TX73H32 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate TX73H32EVM EU Declaration of Conformity (DoC) PDF | HTML Mar 1, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos