TX08DEVM

TX08D evaluation module

TX08DEVM

Order now

Overview

The TX08DEVM is used for the evaluation of TX08D device under various drive strength, different voltage levels and different modes of the device. The EVM contains all necessary control signals and on-board power generation, which greatly reduces the need for external equipment. The evaluation system also includes GUI software for Microsoft® Windows® for easily programming various modes and patterns into the device.

Features
  • Allows control of TX08D device using simple GUI via USB
  • Linamp and pulser patterns can be programmed
  • Custom patterns can be loaded from and saved to Excel file
  • Multiple pattern and delay profiles can be stored and user can switch between them easily in GUI
  • Clock and sync generator present on board
  • Sync frequency can be changed using onboard potentiometer
Ultrasound AFEs
TX08D 8 linear amplifiers and DAC integrated with 5-level pulser, T/R switch and on-chip beamforrmer
Download View video with transcript Video
Important note
Request more information

The user's guide and other information are available. Request now

Order & start development

Evaluation board

TX08DEVM — TX08D evaluation module

Supported products & hardware

TX08DEVM TX08D evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate TX08DEVM EU Declaration of Conformity (DoC) PDF | HTML Jul 30, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.