TUSB546EVM

TUSB546 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module

TUSB546EVM

Order now

Overview

The TUSB546 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module (TUSB546EVM) provides a USB Type-C Alternate Mode redriver switch that enables 5Gbps USB data and 8.1Gbps DisplayPort™ video over a USB Type-C downstream facing port (host) interface.  The EVM features a two-chip solution with the TUSB546-DCI 5G USB Type-C linear redriver switch and the TPS65982 Type-C PD controller to provide better signal integrity for USB and video, as well as power delivery functionality.

Features
  • Plug and play design
  • Operate in DFP, UFP or DRP mode via I2C control
  • Selectable via DIP Switch configuration
  • Used with a legacy USB systems or Type-C systems for evaluation purposes
  • No external power through 5V DC IN is required

  • TUSB546EVM INT017 Board

AC/DC & DC/DC converters (integrated FET)
TPS62082 1.2A High Efficient Step Down Converter in 2x2mm SON Package. 3.3 Vout (Min)

 

USB Type-C & USB Power Delivery ICs
TPS65982 USB Type-C™ and USB PD controller power switch and high-speed multiplexer TUSB546A-DCI USB Type-C™ 8.1-Gbps multi-protocol linear redriver crosspoint switch for source side
Download View video with transcript Video

Order & start development

Evaluation board

TUSB546EVM — TUSB546 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TUSB546EVM TUSB546 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLLR094.PDF (535 KB)
SLLR095.ZIP (2554 KB)
SLLR093.ZIP (354 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TUSB546 USB Type-C™ Enabler EVM Aug 30, 2016
Certificate TUSB546EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.