TUSB320-LA-EVM

TUSB320LAI USB Type-C Configuration Channel Logic and Port Control Evaluation Module

TUSB320-LA-EVM

Order now

Overview

The TUSB320-LA-EVM is designed to evaluate TUSB320LA devices.  The EVM can be configured to operate in DFP, UFP or DRP mode via DIP switch selection and/or I2C control.  All of the control inputs are also selectable via DIP Switch configuration.  The TUSB320LA devices can be used with a legacy USB systems or Type-C systems for evaluation purposes.

Features
  • Plug and play design
  • The EVM can be configured to be used for the evaluation of DFP, UFP, or DRP Type-C implementation
  • The EVM can also be configured to operate in I2C or GPIO mode. Default configuration is I2C
  • EVM configurable by  DIP switches

  • TUSB320-LA-EVM board

DC/DC converters
TPS62082 1.2A High Efficient Step Down Converter in 2x2mm SON Package. 3.3 Vout (Min)

 

eFuses (integrated hot swaps)
TPS25910 2.9-V to 20-V, 30mΩ, 0.8-6.5A eFuse

 

USB hubs & controllers
TUSB320LAI Type-C Configuration Channel Logic and Port Control TUSB320LI USB Type-C Configuration Channel Logic and Port Control
Download View video with transcript Video

Order & start development

Evaluation board

TUSB320-LA-EVM — TUSB320LAI USB Type-C Configuration Channel Logic and Port Control Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TUSB320-LA-EVM TUSB320LAI USB Type-C Configuration Channel Logic and Port Control Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TUSB320-LA-EVM and TUSB320-HA-EVM User's Guide (Rev. A) Nov 7, 2018
Certificate TUSB320-LA-EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos