TS3USB221EVM

TS3USB221 Evaluation Module

TS3USB221EVM

Order now

Overview

The TS3USB221EVM is an evaluation module for the Texas Instruments high-speed USB 2.0 (480-Mbps) 1:2 multiplexer/demultiplexer switch. The USB221EVM allows signals to pass with minimum edge and phase distortion and also multiplexes differential signals from a common USB input to one of two corresponding outputs. This evaluation module demonstrates the low bit-to-bit skew, high channel-to-channel noise isolation, and compatibility with various standards, such as high-speed USB 2.0 (480 Mbps), that is possible when using the TS3USB221 in high-speed signaling applications.

Features
  • VCC Operation at 2.5 V and 3.3 V
  • VI/O Accepts Signals up to 5.5 V
  • 1.8-V Compatible Control-Pin Inputs
  • Low-Power Mode When OE Is Disabled (1 mA)
  • rON = 6Ω Maximum
  • ΔrON = 0.2Ω Typical
  • Cio(on) = 6pF Maximum
  • Low Power Consumption (30 mA Maximum)
  • ESD > 2000-V Human-Body Model (HBM)
  • High Bandwidth (1.1 GHz Typical)
Protocol & bus switches & muxes
TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable TS3USB221A High-Speed USB 2.0 1:2 Mux/Demux Switch With Single Enable and ESD Protection
Download View video with transcript Video

Order & start development

Evaluation board

TS3USB221EVM — TS3USB221 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TS3USB221EVM TS3USB221 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TS3USB221/A/E Evaluation Module User’s Guide (Rev. A) Oct 26, 2009
Certificate TS3USB221EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Related design resources

Hardware development

EVALUATION BOARD
TS3USB221AEVM Evaluation module for TS3USB221A TS3USB221EEVM TS3USB221E Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos