TPSM86838EVM

TPSM86838 evaluation module 4.5-V to 28-V input, 8-A synchronous step-down power module

TPSM86838EVM

Order now

Overview

The TPSM86838 evaluation module (EVM) is a high-efficiency, high-voltage input, easy-to-use synchronous buck power module. It integrates power MOSFETs, a shielded inductor and basic passives, minimizing the solution size. With the wide operating input voltage range of 4.5 V to 28 V, the TPSM86838 is designed for systems powered from 12 V, 19 V and 24 V power-bus rails. The output voltage range is between 0.6 V and 5.5 V. The TPSM86838 device provides 800 kHz and 1.2 MHz switching frequencies for selection. The device supports up to 8 A continuous output current. D-CAP3 control mode provides an easy-to-design and stable regulation with very few external components.

Features
  • 4.5 V to 28 V input voltage range
  • 0.6 V to 5.5 V output
  • 8 A continuous output current capability
  • 19 pin, 5.0 mm × 5.5 mm QFN HotRod™ package
Power modules (integrated inductor)
TPSM86638 4.5V to 28V input voltage, 6A FCCM mode, synchronous buck module with QFN package TPSM86838 4.5-V to 28-V input, 8-A FCCM mode, synchronous buck module with HotRod QFN package
Download View video with transcript Video

Order & start development

Evaluation board

TPSM86838EVM — TPSM86838 evaluation module 4.5-V to 28-V input, 8-A output, power module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM86838EVM TPSM86838 evaluation module 4.5-V to 28-V input, 8-A output, power module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPSM86838 Buck Module Evaluation Module User's Guide PDF | HTML Sep 28, 2023
Certificate TPSM86838EVM EU Declaration of Conformity (DoC) PDF | HTML Oct 11, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.