TPSM863257EVM

TPSM863257EVM

Order now

Overview

TPSM863257 evaluation module (EVM) is a simple, easy-to-use, 3-A synchronous step-down buck module. TPSM863257EVM is a fully assembled and tested circuit for evaluating the TPSM863257 step-down buck module. The EVM operates from 3 V to 17 V input (12 V nominal) and provides a 1.05 V output at 3 A. It also includes AC signal injection terminals for feedback loop measurements.

Features
  • 3 V to 17 V input voltage range
  • 0.6 V to 10 V output voltage range
  • Up to 3 A output current
  • FCCM mode
  • Fast transient response
  • 3.3 mm*4 mm RDX package











     
Power modules (integrated inductor)
TPSM863257 3-V to 17-V input voltage, 3-A forced-CCM synchronous buck module
Download View video with transcript Video

Order & start development

Evaluation board

TPSM863257EVM — TPSM863257 evaluation module for 3-V to 17-V input voltage, 3-A forced-CCM synchronous buck module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM863257EVM TPSM863257 evaluation module for 3-V to 17-V input voltage, 3-A forced-CCM synchronous buck module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* EVM User's guide TPSM863252, TPSM86325 and TPSM863257 Step-Down Converter Module EVM User's Guide (Rev. B) PDF | HTML Sep 22, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos