TPSM863253 evaluation module (EVM) is a simple, easy-to-use, 3 A synchronous step-down buck module. This EVM is a fully assembled and tested circuit for evaluating the TPSM863253 step-down buck module. TPSM863253EVM operates from 3 V to 17 V input with a 12 V nominal and provides a fixed 3.3 V output at 3 A. It also includes AC signal injection terminals for feedback loop measurements.
Features
- 3 V to 17 V input voltage range
- Fixed 3.3 V output voltage
- Up to 3 A output current
- ECO mode
- Fast transient response
- 3.3 mm*4 mm RDX package