TPSM846C23DEVM-807

Parallel TPSM846C23 70A PMBus Power Module Evaluation Board

TPSM846C23DEVM-807

Order now

Overview

The TPSM846C23DEVM-807 evaluation module (EVM) is configured to evaluate the parallel operation of the TPSM846C23 PMBus power module for output currents up to 70 A. The input voltage range is 4.5 V to 15 V, with an output voltage range of 0.35 V to 2.0 V. The EVM’s PMBus interface allows power supply configuration as well as monitoring of key parameters, including output voltage, output current, and the internal die temperature, as well as many user programmable configuration options. The EVM has several test points and jumpers to easily evaluate the TPSM846C23 parallel operation.

The EVM includes a PMBus connector to interface with a host PC. The USB-to-GPIO interface adapter pod is required to program the EVM. The USB-to-GPIO interface pod connects the EVM to a computer USB port which allows the TI “Fusion” Graphical User Interface (GUI) to communicate and control the EVM.

The TPSM846C23DEVM-807 can be ordered separately or as part of a bundle with the USB-to-GPIO interface adapter pod.

Features
  • 4.5V to 15V Input Voltage Range
  • Two TPSM846C23 devices in parallel
  • PMBus configurable
  • Up to 70A of Output Current
Power modules (integrated inductor)
TPSM846C23 4.5V to 15V Input, 0.35V to 2.0V Output, 35A PMBus Power Module
Download View video with transcript Video

Order & start development

Evaluation board

TPSM846C23DEVM-807 — Parallel TPSM846C23 70A PMBus Power Module Evaluation Board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM846C23DEVM-807 Parallel TPSM846C23 70A PMBus Power Module Evaluation Board

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
User guide TPSM846C23 2-Phase Power Module Evaluation Module User's Guide (Rev. D) PDF | HTML Feb 4, 2022
Certificate TPSM846C23DEVM-807 EU Declaration of Conformity (DoC) Jan 2, 2019

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
FUSION_DIGITAL_POWER_DESIGNER Digital Power Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.