TPSM843A26EVM

TPSM843A26 synchronous buck module evaluation module

TPSM843A26EVM

Order now

Overview

The TPSM843A26 evaluation module (EVM) is a synchronous buck module designed to provide up to a 16 A output and 4 V to 18 V input. The high-side and low-side MOSFETs are incorporated inside the TPSM843A26 package along with the gate-drive circuitry, inductor and basic passives. The low drain-to-source on-resistance of the MOSFET allows the TPSM843A26 to achieve high efficiencies and helps keep the junction temperature low at the rated output current. Fixed frequency advanced current mode control allows you to synchronize the module to an external clock source. An external divider allows for an adjustable output voltage.

Features
  • Small solution design
  • Includes jumpers to evaluate FSEL, MSEL and VOUT settings 
  • 4 V to 18 V input voltage and 12 V nominal
  • 1.0 V output default and up to 16 A output 
Power modules (integrated inductor)
TPSM843A26 4-V to 18-V input, advanced current mode, 16-A synchronous SWIFT™ step-down power module
Download View video with transcript Video

Order & start development

Evaluation board

TPSM843A26EVM — TPSM843A26 synchronous buck module evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM843A26EVM TPSM843A26 synchronous buck module evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPSM843A26EVM Step-Down Module Evaluation Module User's Guide PDF | HTML Apr 17, 2023
Certificate TPSM843A26EVM EU RoHS Declaration of Conformity (DoC) (Rev. A) Apr 11, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos