TPSM843620EVM

TPSM843620 evaluation module for synchronous buck converter

TPSM843620EVM

Order now

Overview

The TPSM843620 evaluation module (EVM) is a synchronous buck power module designed to provide up to a 6 A output and is rated for 4 V to 18 V. The high-side and low-side MOSFETs are incorporated inside the TPSM843620 package along with the gate-drive circuitry, inductor and basic passives. The low drain-to-source on-resistance of the MOSFET allows the TPSM843620 to achieve high efficiencies and helps keep the junction temperature low at the rated output current. Fixed frequency advanced current mode control allows you to synchronize the module to an external clock source. An external divider allows for an adjustable output voltage. The TPSM843620 SYNC/FSEL and MODE pins provide selectable switching frequency, soft-start time, current limit, and internal compensation.

Features
  • Default switching frequency of 1 MHz
  • Jumpers for the MODE and FSEL pins
  • 3-state buffers
  • 4.0 V to 18 V input voltage, 12 V nomina
  • l1.0 V output at 6 A
Power modules (integrated inductor)
TPSM843320 4-V to 18-V input, advanced current mode, 3-A synchronous SWIFT™ step-down power module TPSM843320E 4V to 18V input, 3A synchronous SWIFT™ step-down power module with extended temperature TPSM843620 4-V to 18-V input, advanced current mode, 6-A synchronous SWIFT™ step-down power module TPSM843620E 4V to 18V input, 6A synchronous SWIFT™ step-down power module with extended temperature TPSM843820 4-V to 18-V input, advanced current mode, 8-A synchronous SWIFT™ step-down power module TPSM843820E 4V to 18V input, 8A synchronous SWIFT™ step-down power module with extended temperature
Download View video with transcript Video

Order & start development

Evaluation board

TPSM843620EVM — TPSM843620 evaluation module for 4-V to 18-V input, 6-A, step-down power module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM843620EVM TPSM843620 evaluation module for 4-V to 18-V input, 6-A, step-down power module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPSM843620 SWIFT™ Step-Down Module Evaluation Module User's Guide PDF | HTML Oct 25, 2023
Certificate TPSM843620EVM EU Declaration of Conformity (DoC) PDF | HTML Sep 20, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos