The TPSM828303AEVM-245 evaluation module (EVM) facilitates the evaluation of the TPSM828303, a 3.-A step-down power module with integrated inductor in 3.0 x 3.0 x 2.0 mm QFN package. The EVM converts a 2.25 V to 5.5 V input voltage to a regulated output voltage of 1.8 V. Based on the DCS-control topology, it provides a fast-transient response with small output capacitance. The internal reference allows to regulate the output voltage down to 0.5 V with a high feedback voltage accuracy of 1% over the junction temperature range of –40°C to 125°C.