The TPSM82813 evaluation module (EVM) facilitates the evaluation of the TPSM82813, a 3A pin-to-pin compatible step-down power module with frequency synchronization in a 2.5mm × 3mm × 1.95mm MagPack™ package. The EVM provides a 1.8V output voltage with 1% accuracy for input voltages up to 6V.
Features
- 3A output current power module with integrated inductor in a MagPack package
- 2.5mm x 3mm power module provides 46mm² total solution size with 1.95mm height
- Excellent thermal performance (θJA = 27.4°C/W)
- Synchronizable to an external clock