TPSM5D1806EVM

TPSM5D1806EVM

Order now

Overview

The TPSM5D1806EVM evaluation module (EVM) is configured to evaluate the operation of the TPSM5D1806 power module as two 6-A outputs or as a combined 12-A single ouptut. The input voltage range is 4.5 V to 15 V. The output voltage range is 0.5 V to 5.5 V. The evaluation board makes it easy to evaluate the TPSM5D1806 operation.

Features
  • 4.5-V to 15-V input voltage range
  • One device dual outputs, one device parallel outputs
  • 0.5-V to 5.5-V output voltage
  • 8-mm x 5.5-mm QFN package
Power modules (integrated inductor)
TPSM5D1806 4.5-V to 15-V input, dual 6-A, single 12-A, output power module TPSM5D1806E 4.5-V to 15-V input, dual 6-A, single 12-A, output power module with -55°C operating temperature
Download View video with transcript Video

Order & start development

Evaluation board

TPSM5D1806EVM — 4.5-V to 16-V input, dual 0.5-V to 5.5-V, 6-A outputs, power module evaluation board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM5D1806EVM 4.5-V to 16-V input, dual 0.5-V to 5.5-V, 6-A outputs, power module evaluation board

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPSM5D1806 Power Module Evaluation Module User's Guide (Rev. B) PDF | HTML Apr 23, 2021
Certificate TPSM5D1806EVM EU Declaration of Conformity (DoC) May 29, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos