TPSM5601R5H-IBBEVM

TPSM5601R5H evaluation board inverting-buck-boost 4.2-V to 60-V input, 1.5-A output power module

TPSM5601R5H-IBBEVM

Order now

Overview

The TPSM5601R5H-IBB-EVM evaluation module (EVM) features the TPSM5601R5H power module configured in an inverting-buck-boost (IBB) topology which results the output voltage to be inverted (negative output). The evaluation board also provides additional level-shifting circuitry to alleviate any problems associated with the offset voltages. The evaluation board makes it easy to evaluate the TPSM5601R5H in an inverting operation.

Features
  • Wide input voltage range
  • Output current up to 1.5 A
  • -1-V to -16-V output voltage
  • 5-mm x 5.5-mm QFN package
Power modules (integrated inductor)
TPSM5601R5H 60-V input, 1-V to 16-V output, 1.5-A power module in enhanced HotRod™ QFN package
Download View video with transcript Video

Order & start development

Evaluation board

TPSM5601R5H-IBBEVM — TPSM5601R5H evaluation board inverting-buck-boost 4.2-V to 60-V input, 1.5-A output, power module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM5601R5H-IBBEVM TPSM5601R5H evaluation board inverting-buck-boost 4.2-V to 60-V input, 1.5-A output, power module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
User guide Using the TPSM5601R5H-IBB-EVM PDF | HTML Sep 8, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.