TPSM365R15EVM

TPSM365R15 evaluation module for 150-mA synchronous step-down power module

TPSM365R15EVM

Order now

Overview

TPSM365R15 evaluation module (EVM) enables the evaluation of the TPSM365R15, buck, power module. This EVM allows for the TPSM365R15 to be configured across many different operating conditions to cover the vast applications it could be implemented into. The EVM enables easy evaluation by offering several jumpers and test points to configure the device on-the-fly with various features. In addition to evaluating the electrical performance of the device, this EVM serves as an example for the circuit design and layout for the TPSM365R15 into the end-user's application.

Features
  • Wide input voltage range of 3 V to 36 V
  • Adjustable output voltage from 1 V to 12 V
  • Adjustable switching frequency 300 kHz to 2.2 MHz
  • Input differential EMI filter for compliance testing
Power modules (integrated inductor)
TPSM365R1 3-V to 65-V input, 1-V to 15-V output, 0.1-A synchronous buck converter power module TPSM365R15 3V-to-65V input, 1V-to-16V output, 0.15A synchronous buck converter power module
Download View video with transcript Video

Order & start development

Evaluation board

TPSM365R15EVM — TPSM365R1 evaluation module for 0.15-A synchronous step-down power module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM365R15EVM TPSM365R1 evaluation module for 0.15-A synchronous step-down power module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPSM365R15EVM, TPSM365R15FEVM User's Guide PDF | HTML Sep 13, 2023
Certificate TPSM365R15EVM EU Declaration of Conformity (DoC) PDF | HTML Sep 19, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.