TPSM33625EVM

TPSM33625 evaluation module for 2.5-A, synchronous step-down power module

TPSM33625EVM

Order now

Overview

TPSM33625 evaluation module (EVM) enables the evaluation of TPSM33625, a buck power module. This EVM allows the TPSM33625 to be configured across many different operating conditions to cover the vast applications it could be implemented into. The EVM enables easy evaluation by containing several jumpers and test points to configure the device on-the-fly and test out its various features. In addition to evaluating the electrical performance of the device, this EVM should serve as an example for the circuit design and layout for the TPSM33625 into the end-user's application.

Features
  • Wide input voltage range of 3 V to 36 V
  • Adjustable output voltage from 1 V to 15 V
  • Adjustable switching frequency from 200 kHz to 2.2 MHz
  • Input, differential EMI filter for compliance testing
Power modules (integrated inductor)
TPSM33615 3-V to 36-V input, 1 to 15-V output, 1.5-A synchronous buck power module TPSM33625 3-V to 36-V input, 1-V to 15-V output, 2.5-A synchronous buck power module
Download View video with transcript Video

Order & start development

Evaluation board

TPSM33625EVM — TPSM33625 power module evaluation board 3-V to 36-V input, 1-V to 12-V, 2.5-A output, PFM mode

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM33625EVM TPSM33625 power module evaluation board 3-V to 36-V input, 1-V to 12-V, 2.5-A output, PFM mode

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPSM33625EVM, TPSM3365F Evaluation Module User's Guide (Rev. A) PDF | HTML Mar 22, 2023
Certificate TPSM33625EVM EU RoHS Declaration of Conformity (DoC) May 12, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos