TPSM265R1EVM

3-V to 65-V input, 1.223-V to 15-V output, 100-mA power module evaluation board

TPSM265R1EVM

Order now

Overview

The TPSM265R1 evaluation board is configured to evaluate the operation of the TPSM265R1 power module for current up to 100 mA. The input voltage range is 3 V to 65 V. The output voltage range is 1.223 V to 15 V. The evaluation board makes it easy to evaluate the TPSM265R1 operation.

Features
  • 3-V to 65-V input voltage range
  • Up to 100 mA of output current
  • 1.223-V to 15-V output voltage
  • 2.8-mm x 3.7-mm QFN package
Power modules (integrated inductor)
TPSM265R1 3-V to 65-V input, 100-mA, step-down power module in 2.8 x 3.7 mm package
Download View video with transcript Video

Order & start development

Evaluation board

TPSM265R1EVM

3-V to 65-V input, 1.223-V to 15-V output, 100-mA power module evaluation board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPSM265R1EVM

3-V to 65-V input, 1.223-V to 15-V output, 100-mA power module evaluation board

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide Using the TPSM265R1 EVM Document Type EVM User's Guide May 14, 2019
Data sheet TPSM265R1 65-V Input, 100-mA Power Module with Ultra-Low IQ datasheet (Rev. B) PDF | HTML Dec 9, 2020
Certificate TPSM265R1EVM EU Declaration of Conformity (DoC) Apr 17, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.