TPS92692EVM-880

TPS92692-Q1 Boost and Boost-to-Battery LED Driver Evaluation Module

TPS92692EVM-880

Order now

Overview

The TPS92692EVM-880 is a fully assembled and tested LED driver that can be configured as either a Boost or a Boost-to-Battery topology to power a single string of series connected LEDs. Acurate closed-loop LED current regulation is achieved using a low-offset rail-to-rail current sense amplifier along with a high side current-sensing implementations.  DC LED current set point can be varied over a 15:1 ratio using high-impedanceanlog adjust (IADJ) input. PWM dimming of LED current is achieved by directly modulating the PWM/DIM input pin with the desired duty cycle or by enabling the internal PWM generator circuit. The optional PDRV gate driver output can be used to drive an external P-Channel series MOSFET.

The TPS92692/-Q1 supports continuous LED status check through the current monitor (IMON) output. The device also includes an open drain fault indicator output to indicates LED overcurrent, output overvoltage and output undervoltage conditions.

 

Features
  • Versatile LED driver capable of driving a string of 1 to 20 series connected white LEDs
  • Wide input voltage range (4.5 V to 18 V): Supports automotive start-stop and load dump transients up to 65 Vmax
  • Better than +/-4% LED current regulation using high-side current sense resistor
  • Internal analog voltage to PWM duty cycle generator for stand-alone dimming operation
  • Spread spectrum frequency modulation for improved EMC
Automotive LED drivers
TPS92692-Q1 high-accuracy LED controller with spread spectrum frequency modulation and internal PWM Generator

 

Illumination LED drivers
TPS92692 high accuracy LED controller with spread spectrum frequency modulation and internal PWM Generator
Download View video with transcript Video

Order & start development

Evaluation board

TPS92692EVM-880 — TPS92692-Q1 Boost and Boost-to-Battery LED Driver Evaluation Module

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-050002 55-W Dual Buck-Boost LED Driver Reference Design for Automotive High and Low Beam Headlight
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS92692EVM-880 TPS92692-Q1 Boost and Boost-to-Battery LED Driver Evaluation Module

close
Version: null
Release date:
Hardware development
Reference design
TIDA-050002 55-W Dual Buck-Boost LED Driver Reference Design for Automotive High and Low Beam Headlight
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS92692 Boost and Boost-to-Battery LED Driver Evaluation Board Mar 10, 2017
Certificate TPS92692EVM-880 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos