TPS92664EVM-216

TPS92664-Q1 evaluation module for LED matrix manager with internal EEPROM and oscillator

TPS92664EVM-216

Order now

Overview

The TPS92664 evaluation module (EVM) features the TPS92664 16-channel matrix manager device. The EVM kit contains three PCBs and associated cabling to provide and end-to-end power solution for a typical matrix headlight system. The PSIL216 PCB contains four TPS92664 devices which provide pixel level control of 64 total LEDs. The PSIL215 PCB contains the power stage comprised of a TPS92682 multi-phase boost voltage pre-regulator followed by two TPS92520 dual-channel synchronous LED drivers to provide four total current source outputs to the matrix LED load. The PSIL132 PCB provides the MSP432 microcontroller and peripherals to control the system from a laptop computer.

Features
  • Individual pixel control of 64 LEDs
  • Four adjustable current source outputs
  • Graphical user interface for system control

  • LED matrix load PCBA (PSIL216)
  • Power stage PCBA (PSIL215)
  • Microcontroller PCBA (PSIL132)
  • LED shield for eye safety, covers PSIL216
  • 10-pin cable from PSIL215 to PSIL216
  • Five-pin cable from PSIL132 to PSIL215
  • USB cable from laptop to PSIL132

Automotive LED drivers
TPS92520-Q1 1.6-A dual synchronous buck LED driver with SPI TPS92664-Q1 16-channel low noise LED matrix manager with internal clock and EEPROM TPS92682-Q1 Dual channel constant-Voltage and constant current controller with SPI
Download View video with transcript Video
Important note

The evaluation module user's guide and GUI are available. Request now

Order & start development

Evaluation board

TPS92664EVM-216 — TPS92664-Q1 evaluation module for LED matrix manager with internal EEPROM and oscillator

Supported products & hardware

TPS92664EVM-216 TPS92664-Q1 evaluation module for LED matrix manager with internal EEPROM and oscillator

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate TPS92664EVM-216 EU RoHS Declaration of Conformity (DoC) Jul 14, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos