The TPS92662EVM6-900 consists of 66 invidividually controllable LEDs configured into a six channel application. This evaluation module shows the versatility and configurability of the TPS92662-Q1 LED Matrix Manager Device. Using the companion control PCB, 6CHAUTOECU-899, and the TPS92662EVM Software Package, a fully controllable dynamic front lighting system can be evaluated.
Features
- Individually controlled 66 pixel LED frontlight solution
- 3x12 AFLS/ADB LED Array
- 1x12 Sequential Turn Light
- 1X12 Daytime Running Light
- 1X6 High Power Race Light