TPS92662AEVM6-104

TPS92662AEVM6-104

Order now

Overview

The TPS92662AEVM6-104 consists of 66 invidividually controllable LEDs configured into a six channel application. This evaluation module shows the versatility and configurability of the TPS92662A-Q1 LED Matrix Manager Device. Using the companion control PCB, 6CHAUTOECU-899, and the TPS92662AEVM Software Package, a fully controllable dynamic front lighting system can be evaluated.

Features
  • Individually controlled 66 pixel LED frontlight solution
  • 3x12 AFLS/ADB LED Array
  • 1x12 Sequential Turn Light
  • 1X12 Daytime Running Light
  • 1X6 High Power Race Light

  • 6CHAUTOECU-899
  • USB to miniUSB cable
  • 15 wire board to board cable
  • LED safety shield

Automotive LED drivers
TPS92518HV-Q1 — 65-V automotive Dual buck LED controller with SPI interface, analog and PWM dimming TPS92662A-Q1 — 12-Channel high-brightness LED matrix manager for automotive headlight systems

 

Automotive powertrain, zonal & chassis control MCUs
TMS320F28377S-Q1 — Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC

 

CAN transceivers
TCAN1042V-Q1 — Automotive fault-protected CAN transceiver with I/O level shifting and flexible data-rate

 

DC/DC controllers
LM5122-Q1 — Automotive, 3-V to 65-V wide VIN, current mode synchronous boost controller with multiphase

 

DC/DC converters
LM26420-Q1 — Dual 2 A, automotive-qualified, high-efficiency synchronous DC/DC converter TPS57160-Q1 — Automotive 3.5V to 60V, 1.5A Buck Converter with Eco-Mode™

 

Real-time digital power MCUs
TMS320F28377S — C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC
Download View video with transcript Video
Important note

User's Guide and other information are available. Request now

Order & start development

Evaluation board

TPS92662AEVM6-104 — TPS92662A-Q1 six channel matrix evaluation module

Supported products & hardware

TPS92662AEVM6-104 — TPS92662A-Q1 six channel matrix evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate TPS92662AEVM6-104 EU Declaration of Conformity (DoC) Dec 4, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos