TPS92642EVM-203

TPS92642-Q1 evaluation module

TPS92642EVM-203

Order now

Overview

The TPS92642EVM-203 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS92642-Q1 5.0A buck switching regulator designed for high-current IR LED drive applications. The TPS92642-Q1 is designed to control IR LED diodes and features a wide input voltage range (5.5V to 36V), PWM dimming capability, analog dimming capability, input undervoltage lockout protection, fault detection, an internal 5V regulator, and incorporates an internal pulse monitoring circuit that limits the maximum pulse duty cycle of the PWM signal.

Features
  • Supports 5.5V to 40V input (24V nominal)
  • Up to 5.0A pulsed current with 4% accuracy
  • Precision analog and PWM dimming
  • LED short circuit and open circuit fault detection and indication
Automotive LED drivers
TPS92642-Q1 Automotive synchronous buck infrared LED driver
Download View video with transcript Video

Order & start development

Evaluation board

TPS92642EVM-203 — TPS92642-Q1 evaluation module

Supported products & hardware

TPS92642EVM-203 TPS92642-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
User guide TPS92642-Q1 Evaluation Module User's Guide PDF | HTML Nov 28, 2023
Certificate TPS92642EVM-203 EU RoHS Declaration of Conformity (DoC) PDF | HTML Jul 28, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos