TPS92543EVM

TPS92543EVM

Order now

Overview

The TPS92543/1-Q1 devices implements a synchronous BOOST controller with peak current-mode controller in constant voltage (CV) mode, and a monolithic synchronous buck LED driver with an adaptive on-time average current mode control. TPS92543-Q1 is designed to be compatible with shunt FET dimming techniques and LED matrix manager-based dynamic beam headlamps. The adaptive on-time control provides near constant switching frequency that can be set between 100 kHz and 1 MHz. Inductor current sensing and closed-loop feedback enables better than ±4% accuracy over wide input voltage, output voltage and ambient temperature range.

Features
  • Synchronous two-phase BOOST controller with programmable output voltage up to 65V
  • Two synchronous bucks with integrated switches with up to 2A continuous output current with 4% accuracy
  • 6V to 60V wide input voltage range
  • Six floating gate drivers for shunt-FET dimming
  • BOOST and BUCK spread-spectrum for EMI mitigation
  • Internal EEPROM capability
Automotive LED drivers
TPS92543-Q1 Automotive, 65V synchronous boost controller, 2A synchronous CC buck and bypass FET controller
Download View video with transcript Video
Important note

Request more information

The user's guide and other information are available. Request now

Order & start development

Evaluation board

TPS92543EVM — TPS92543-Q1 evaluation module

Supported products & hardware

TPS92543EVM TPS92543-Q1 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
Certificate TPS92543EVM EU Declaration of Conformity (DoC) PDF | HTML Sep 27, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos