The TPS923653DYYR evaluation module (EVM) helps designers evaluate the operation and performance of the TPS92365x non-synchronous boost/buck-boost switching regulator designed for high-current and ultra-deep dimming ratio LED driver applications. The TPS92365x is a 2A/4A non-synchronous boost/buck-boost LED driver and features a wide input voltage range (4.5V to 65V) and four dimming options, including analog dimming, PWM dimming, hybrid dimming and flexible dimming.
Features
- Integrated 150mΩ MOSFETs for 2A continuous output current
- 100kHz to 2.2MHz optional switching frequency with spread spectrum
- Advanced dimming options, including analog dimming, PWM dimming, hybrid dimming and flexible dimming
- Inductive fast dimming (IFD) with minimum 200ns pulse width and high dimming ratio
- Full protection features and configurable thermal foldback curve