TPS922053DYYREVM

TPS922053DYYREVM

Order now

Overview

The TPS922053DYYR evaluation module (EVM) helps designers evaluate the operation and performance of the TPS92205x non-synchronous buck switching regulator designed for high-current and ultra-deep dimming ratio LED driver applications. The TPS92205x is a 2A/4A non-synchronous buck LED driver and features a wide input voltage range (4.5V to 65V) and four dimming options, including analog dimming, PWM dimming, hybrid dimming and flexible dimming.

Features
  • Integrated 150mΩ MOSFETs for 4A continuous output current
  • 100kHz to 2.2MHz optional switching frequency with spread spectrum
  • Advanced dimming options, including analog dimming, PWM dimming, hybrid dimming and flexible dimming
  • Inductive fast dimming (IFD) with minimum 200ns pulse width and high dimming ratio
  • Full protection features and configurable thermal foldback curve
Illumination LED drivers
TPS922052 65-V, 2-A buck LED driver with inductive fast dimming TPS922053 65-V, 2-A buck LED driver with inductive fast dimming and spread spectrum TPS922054 65-V, 4-A buck LED driver with inductive fast dimming TPS922055 65-V, 4-A buck LED driver with inductive fast dimming and spread spectrum
Download View video with transcript Video

Order & start development

Evaluation board

TPS922053DYYREVM — TPS922053DYYR evaluation module for SOT-23-THN package

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS922053DYYREVM TPS922053DYYR evaluation module for SOT-23-THN package

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS922055EVM 65V, 2A/4A Buck LED Driver Evaluation Module (Rev. C) PDF | HTML Sep 17, 2025
Certificate TPS922053DYYREVM EU RoHS Declaration of Conformity (DoC) Jan 10, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos