TPS82671EVM-646

TPS82671EVM-646

Order now

Overview

The TPS82671EVM-646 is a fully assembled and tested platform for evaluating the performance of the TPS82671 high-frequency, synchronous, step-down dc-dc convertersoptimized for battery-powered portable applications. The TPS82671 and TPS82675 devices are series of high-frequency, synchronous, step-down dc-dc converters optimized for battery-powered portable applications. Intended for low-power applications, the TPS8267x support up to 350-mA load current, and allow the use of low-cost chip inductors and capacitors.With a wide input voltage range of 2.3 V to 5.5 V, the devices support applications powered by lithium-ion (Li-Ion) batteries with extended voltage ranges. Different fixed voltage output versions of the TPS8267x are available from 1.2 V to 2.3 V. These converters operate at a regulated 6-MHz switching frequency and enter a power-save mode operation under light load currents in order to maintain high efficiency over the entire load current range. A PFM mode extends the battery life by reducing the quiescent current to 31 µA (typ) during light load operation.

Features
  • Input voltage range: 2.3 V up to 4.8 V
  • Fixed output voltages
  • Up to 600-mA output current
  • 6-MHz regulated frequency operation
  • Output capacitor discharge (optional)
  • Total solution size: < 6.7 mm2
Power modules (integrated inductor)
TPS82670 600mA Fully Integrated, Low Noise Step-Down Converter in MicroSiP™ Package TPS82671 600mA Fully Integrated, Low Noise Step-Down Converter Module in MicroSiP™ Package TPS826711 600mA Fully Integrated, Low Noise Step-Down Converter Module in MicroSiP™ Package TPS826721 600mA Fully Integrated, Low Noise Step-Down Converter Module in MicroSiP™ Package
Download View video with transcript Video

Order & start development

Evaluation board

TPS82671EVM-646 — Evaluation Module for TPS82671 600mA, 1.8Vout Fully Integrated, Low Noise Step-Down Converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS82671EVM-646 Evaluation Module for TPS82671 600mA, 1.8Vout Fully Integrated, Low Noise Step-Down Converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLVC335.ZIP (169 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* EVM User's guide TPS826xxEVM-646 User's Guide (Rev. D) Nov 10, 2011
User guide Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A) PDF | HTML Jun 16, 2021
Certificate TPS82671EVM-646 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos