TPS7A21EVM-059

TPS7A21 evaluation module for 500-mA, low-noise ultra-low-IQ high-PSRR LDO regulator

TPS7A21EVM-059

Order now

Overview

The TPS7A21 evaluation module (EVM) helps design engineers evaluate the operation and performance of the TPS7A21 linear regulator for use in their own circuit application. This EVM configuration contains a single low-noise, small-size, low-dropout (LDO)regulator for a wide range of applications.

The regulator is capable of delivering up to 500 mA to the load with low VIN to VOUT dropout voltage. For stability, use a minimum derated output capacitance of 400 nF (or larger) up to a maximum of 200 µF.

A high-performance load-transient circuit is included to improve the measurement capability of the LDO regulator.

Features
  • Very low quiescent current (IQ): 6.5 µA
  • Input voltage range: 2 V to 6 V
  • High power-supply rejection ration (PSRR): 95 dB at 1 kHz
  • Low output voltage noise: 7 μVRMS
  • Low dropout (LDO): 171 mV (max) at 500 mA (3.3-V VOUT)
  • Smart enable (EN) pulldown
Linear & low-dropout (LDO) regulators
TPS7A21 500mA, low-noise ultra-low-IQ high-PSRR low-dropout (LDO) voltage regulator
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A21EVM-059 — TPS7A21 evaluation module for 500-mA, low-noise ultra-low-IQ high-PSRR LDO regulator

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS7A21EVM-059 TPS7A21 evaluation module for 500-mA, low-noise ultra-low-IQ high-PSRR LDO regulator

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
User guide TPS7A21EVM-059 User's Guide PDF | HTML Oct 8, 2021
Certificate TPS7A21EVM-059 EU RoHS Declaration of Conformity (DoC) Aug 10, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos