TPS75105EVM-174

TPS75105EVM-174 Evaluation Module

TPS75105EVM-174

Order now

Overview

The TPS75105EVM-174 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS75105 low-dropout linear regulator (LDO), two-bank LED driver withPWM dimming.

Features

The TPS75100 contains four, current-regulated, LED driver outputs and operates from a2.7 V to 5.5 V input supply. The IC drives the anodes of two banks of two LEDs. Each bank is enabled independently and can be dimmed using a PWM signal to the EN pin. The LED current is programmed using a resistor from ISET to GND.

The EVM has jumpers for both EN input pins for easy evaluation. The LDO topology and the 9-ball chip scale package provide a small-footprint solution for battery-powered LEDdriver applications.

RGB LED drivers
TPS75100 Low Dropout, Two-Bank LED driver with PWM brightness control with 10mA/ch TPS75105 Low Dropout, Two-Bank LED driver with PWM brightness control with 25mA/ch
Download View video with transcript Video

Order & start development

Evaluation board

TPS75105EVM-174 — TPS75105EVM-174 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS75105EVM-174 TPS75105EVM-174 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS75105EVM Sep 26, 2006
Certificate TPS75105EVM-174 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.