TPS74801EVM-177

TPS74801 evaluation module for 1.5-A 0.8-V adjustable low-dropout (LDO) voltage regulator

TPS74801EVM-177

Order now

Overview

The TPS74801EVM-177 evaluation module (EVM) is a platform for evaluating the TPS74801 low-dropout (LDO) linear regulator.

TPS74801 requires a low-power bias voltage (VBIAS) and a power input voltage (VIN). The regulator can provide output voltages down to 0.8 V and has an integrated supervisory circuit with an open-drain output that goes to a high-impedance state when the output voltage reaches regulation [power good (PG)]. TPS74801 can provide up to 1.5 A of DC current.

Features
  • Ultra-low VIN and VOUT range from 0.8 V to 5.5 V
  • VBIAS range from 2.7 V to 5.5 V
  • Low-dropout voltage of 60 mV typical at 1.5 A and 5-V VBIAS.
  • Power good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
  • 2% accuracy over line, load, and temperature
  • Programmable soft-start provides a linear voltage startup
  • VBIAS allows low VIN operation with good transient response
  • Stable with any output capacitor that is greater than or equal to 2.2 µF
  • Available in a small 3-mm by 3-mm by 1-mm, 10-pin SON package
Linear & low-dropout (LDO) regulators
TPS74801 1.5-A low-VIN (0.8 V) adjustable low-dropout (LDO) voltage regulator with power good and enable TPS74801-Q1 Automotive, 1.5-A low-VIN (0.8 V) adjustable LDO voltage regulator with power good and enable TPS748A 1.5-A 0.8-V adjustable low-dropout (LDO) voltage regulator with power good and enable TPS748A-Q1 Automotive, 1.5-A, 0.8-V low-noise adjustable LDO voltage regulator with power good and enable
Download View video with transcript Video

Order & start development

Evaluation board

TPS74801EVM-177 — TPS74801 evaluation module for 1.5-A 0.8-V adjustable low-dropout (LDO) voltage regulator

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS74801EVM-177 TPS74801 evaluation module for 1.5-A 0.8-V adjustable low-dropout (LDO) voltage regulator

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS74701EVM-177, TPS74801EVM-177 Evaluation Module (Rev. B) PDF | HTML May 8, 2023
Certificate TPS74801EVM-177 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos