TPS74401EVM-118

TPS74401 Evaluation Module

TPS74401EVM-118

Order now

Overview

The TPS74401EVM-118 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS74401 LDO linear regulator. The EVM uses the TPS74401, 3 A linear regulator with programmable soft-start and integrated power good (PG). Refer to the User’s Guide for setup instructions for the hardware, a schematic diagram, a bill of materials (BOM), and PCB layout drawings for the EVM.

Features
  • Supports input voltages as low as 0.9 V with external bias supply due to ultra-low dropout
  • Adjustable output (0.8 V to 3.6 V) up to 3 A
  • Soft-start time set by external capacitor
  • Stable with any or no output capacitor
  • 1% accuracy over line, load and temperature
  • Open drain power good (PG)
  • 5 mm x 5 mm x 1 mm QFN package
Linear & low-dropout (LDO) regulators
TPS74401 3-A, low-VIN (0.8-V), low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator
Download View video with transcript Video

Order & start development

Evaluation board

TPS74401EVM-118 — TPS74401 Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS74401EVM-118 TPS74401 Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS74x01EVM-118 User's Guide Jun 20, 2006
Certificate TPS74401EVM-118 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.