TPS65273VTEVM

TPS65273V Step-Down Converter Evaluation Module

TPS65273VTEVM

Order now

Overview

The Texas Instruments TPS65273VTEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65273V Step-Down Converter. The TPS65273V is a monolithic dual synchronous buck converter with a wide 4.5V to 18V operating input voltage range that encompasses most intermediate bus voltage operating from a 5-, 9-, 12- or 15-V power bus or battery. The converter, which utilizes constant frequency peak current mode control, is designed to simplify its application, while giving the designer options to optimize usage for the target application.

Features
  • 4.5 V to 18 V Wide Input Voltage Range
  • I2C Controlled
  • 7-Bit VID Programmable
  • Programmable Output Voltage from 0.68 V to 1.95 V with 10mV Steps for each Buck
AC/DC & DC/DC converters (integrated FET)
TPS65273V 4.5V to 18V Input, 3.5A/3.5A Dual Synchronous Step-down Converter with I2C Controlled VID
Download View video with transcript Video

Order & start development

Evaluation board

TPS65273VTEVM — TPS65273V Step-Down Converter Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS65273VTEVM TPS65273V Step-Down Converter Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS65273VTEVM EU Declaration of Conformity (DoC) Jan 2, 2019
User guide 4.5-V to 18-V Input, Dual 3.5-A Synchronous Step-Down Converter With I2C Feb 20, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.