TPS65262EVM-619

TPS65262 18V Input, Triple 3A/1A/1A Buck Converter with Dual 200mA/100mA LDO Evaluation Module

TPS65262EVM-619

Order now

Overview

The TPS65262EVM-619 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65262. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.

Features
  • Operating Input Voltage Range 4.5V to 18 V
  • Feedback Reference Voltage 0.6V±1%
  • Maximum Continuous Output Current 3A/1A/1A
  • Clock Frequency fixed 600kHz
  • Integrated Dual LDO with Maximum Continuous Output Current 200mA/100mA
  • Dedicated Enable Pins for Each Buck
  • Automatic Power-up/Power-down Sequence
  • Pulse Skipping Mode at Light Load
  • Output Voltage Power Good Indicator
  • Thermal Overloading Protection
  • 32-pin QFN (RHB) 5mm X 5mm Package
AC/DC & DC/DC converters (integrated FET)
TPS65262 18V Input, 3A/1A/1A Triple Synchronous Step-Down Converter with 200mA/100mA Dual LDOs TPS65262-1 4.5V to 18V Input, 3A/1A/1A Triple Synchronous Step-Down Converter with 350mA/150mA Dual LDOs
Download View video with transcript Video

Order & start development

Evaluation board

TPS65262EVM-619 — TPS65262 18V Input, Triple 3A/1A/1A Buck Converter with Dual 200mA/100mA LDO Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS65262EVM-619 TPS65262 18V Input, Triple 3A/1A/1A Buck Converter with Dual 200mA/100mA LDO Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS65262EVM-619 EU Declaration of Conformity (DoC) Jan 2, 2019
User guide TPS65262EVM User's Guide Apr 30, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.