TPS65130EVM-839

Evaluation Module for TPS65130 - Positive and Negative Output DC-DC Converter

TPS65130EVM-839

Order now

Overview

The TPS65130EVM-839 is an evaluation tool for the TPS65130 Positive and Negative Output DC-DC Converter for general-purpose split-rail supplies, industrial applications and LDC or OLED displays. The evaluation module can accept input voltages in range of 2.7 V to 5.5 V and delivers by default 8 V and -5 V on its outputs. Other output voltages (up to 15 V and down to -15 V) can be adjusted easily by changing the resistor feedback networks.

Features
  • 2.7 V to 5.5 V input voltage range
  • Dual adjustable output voltages
  • Independent enable inputs for power-up and power-down sequencing
  • Power-save mode for high efficiency at low load currents
LCD & OLED display power & drivers
TPS65130 Split-Rail Converter with Dual, Positive and Negative Outputs (300mA typ)
Download View video with transcript Video

Order & start development

Evaluation board

TPS65130EVM-839 — Evaluation Module for TPS65130 - Positive and Negative Output DC-DC Converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS65130EVM-839 Evaluation Module for TPS65130 - Positive and Negative Output DC-DC Converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS65130EVM-839 User's Guide Dec 22, 2017
Certificate TPS65130EVM-839 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.