TPS63050EVM-679

TPS63050 QFN Buck-Boost Regulator Evaluation Module

TPS63050EVM-679

Order now

Overview

The TPS63050EVM-679 is a customer evaluation module for the TPS63050. The TPS63050 is a small 2.5mm by 2.5mm, RMW package buck-boost regulator with 1A switches. This EVM is set to an output voltage of 3.3V. Being a buck-boost, the input voltage may vary from 2.5V to 5.5V while the EVM maintains the 3.3V output voltage and up to 500mA of output current. This EVM allows the user to evaluate the IC's several functions and performance such as power good, current limit, and efficiency.

Features

  • 2.5V to 5.5V Input Voltage Range
  • 500 mA Output Current
  • Adjustable Current Limit

DC/DC converters
TPS63050 TPS6305x Single Inductor Buck-Boost with 1-A Switches and Adjustable Soft Start TPS63051 Tiny Single Inductor Buck Boost Converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS63050EVM-679 — TPS63050 QFN Buck-Boost Regulator Evaluation Module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS63050EVM-679 TPS63050 QFN Buck-Boost Regulator Evaluation Module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide User's Guide for TPS63050EVM-679 Jul 13, 2015
Certificate TPS63050EVM-679 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos