TPS63000EVM-148

TPS63000 5.5V Input, 3.3V Output, 1A Buck-Boost Converter Evaluation Module Board

TPS63000EVM-148

Order now

Overview

Evaluation Module Board for Buck-Boost Converter 5.5V Input, 3.3V Output, 1A

The TPS63000EVM-148 is an evaluation tool for the TPS63000 device family. It is a 96% efficient Buck/Boost Converter with an input range of 1.8 V to 5.5 V, optimized to run from a single-cell Li-Ion battery or two and three-cell Alkaline. It is capable of delivering up to 1200 mA of output current at 3.3 V in step-down mode or up to 800 mA of output current at 3.3 V in step-up mode, from a single-cell Li-Ion battery. Total solution size is small, featuring a compact 3x3 mm2 QFN package and small 2.2 uH inductor.

Features
  • Input Voltage: 1.8 V to 5.5 V
  • Output Voltage: 1.2 V to 5.5 V (adj.), 3.3 V, 5.0 V
  • Efficiency: 96% (max)
  • Output current at 3.3 V step-down mode: 1200 mA (max)
  • Output current at 3.3 V step-up mode: 800 mA(max)
  • Automatic transition between Step-down and Boost modes
  • Quiescent current: 50 uA (max)
  • Power save mode for improved efficiency at low output power
  • Package: 3x3mm2 QFN-10
DC/DC converters
TPS63000 High efficiency Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN TPS63000-Q1 Automotive 1.8V to 5.5V Input Range, 1.8A High Efficiency Buck/Boost Converter TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN TPS63002 96% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN
Download View video with transcript Video

Order & start development

Evaluation board

TPS63000EVM-148 — TPS63000 5.5V Input, 3.3V Output, 1A Buck-Boost Converter Evaluation Module Board

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS63000EVM-148 TPS63000 5.5V Input, 3.3V Output, 1A Buck-Boost Converter Evaluation Module Board

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS63000EVM-148 Feb 22, 2006
Certificate TPS63000EVM-148 EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos