The TPS62A06EVM-248 evaluation module (EVM) facilitates the evaluation of the TPS62A06, a step-down converter with 1% feedback accuracy in 1.6 mm by 1.6 mm SOT563 package with 0.6 mm height. The EVM converts a 2.5 V to 5.5 V input voltage to a regulated output voltage of 1.2 V. The circuit occupies 54 mm² with a maximum height of 1.5 mm. The output current can go up to 6 A.
Features
- 2.5 V to 5.5 V input voltage range
- 6.0 A of output current
- 1.5 mm maximum solution height
- 54 mm² total solution size
- 1% feedback accuracy between 0ᵒC and 125ᵒC