TPS62933EVM

TPS62933 evaluation module for 3.8-V to 30-V, 3-A, 200-kHz to 2.2-MHz synchronous buck converter

TPS62933EVM

Order now

Overview

The TPS62933EVM evaluation module (EVM) is used to evaluate the TPS62933, a high-efficiency, easy-to-use synchronous buck converter, which provides 5 V at 3 A from 3.8-V to 30-V input. The TPS62933 is suited for systems powered from 5-V, 12-V, 19-V, 24-V power-bus rails. The EVM supports up to 3-A continuous output current, 0.8-V to 22-V output voltage and maximum 98% duty cycle operation. The device employs fixed frequency peak current control mode for fast transient response and good line and load regulation. The optimized internal loop compensation eliminates the external compensation components over a wide range of output voltage and operation frequency. The pulse frequency modulation (PFM) mode maximizes the light load efficiency. The ULQ™ (ultra low quiescent) feature is extremely beneficial for long battery life time in low power operation. The switching frequency can be set by the configuration of RT pin in the range of 200-kHz to 2.2-MHz, which allows optimizing system efficiency, filtering size and bandwidth.

Features
  • 3.8-V to 30-V input voltage range
  • 0.8-V to 22-V output voltage range
  • Up to 3-A output current
  • PFM, PSM, Eco-Mode
  • Selectable frequency: 200 kHz to 2.2 MHz
  • 8-pin, 1.6-mm × 2.1-mm SOT-583 package
AC/DC & DC/DC converters (integrated FET)
TPS62932 3.8-V to 30-V input, 2-A, 200-kHz to 2.2-MHz, low-IQ synchronous buck converter in SOT-583 package TPS62933 3.8-V to 30-V, 3-A, 200-kHz to 2.2-MHz, low-IQ synchronous buck converter in SOT-583 package TPS62933F 3.8-V to 30-V input, 3-A, 200-kHz to 2.2-MHz synchronous buck converter in SOT-583 package TPS62933O 3.8-V to 30-V, 3-A, 200-kHz to 2.2-MHz, synchronous buck converter with out-of-audio mode in SOT583
Download View video with transcript Video

Order & start development

Evaluation board

TPS62933EVM — TPS62933 evaluation module for 3.8-V to 30-V, 3-A, 200-kHz to 2.2-MHz synchronous buck converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62933EVM TPS62933 evaluation module for 3.8-V to 30-V, 3-A, 200-kHz to 2.2-MHz synchronous buck converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS62933EVM-129 3-A Regulator Evaluation Module PDF | HTML Jun 2, 2021
Certificate TPS62933EVM EU RoHS Declaration of Conformity (DoC) Jun 18, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.