TPS62901-Q1EVM

TPS62901 evaluation module for 3-V to 18-V, 1-A low-IQ synchronous buck converter

TPS62901-Q1EVM

Order now

Overview

The TPS62902-Q1 (BSR196) evaluation module (EVM) facilitates the evaluation of the 1 A, 2 A, and 3 A pin-to-pin compatible buck converters in small 2.2 mm by 2 mm VQFN packages with wettable flank. The BSR196-003 uses the 3 A TPS62903-Q1 to output a 1.2 V output voltage from input voltages between 3 V and 18 V. The BSR196-002 uses the 2 A TPS62902-Q1 to output a 1.8 V output voltage from input voltages between 3 V and 18 V. The BSR196-001 uses the 1 A TPS62901-Q1 to output a 3.3 V output voltage from input voltages between 3 V and 18 V.

Features
  • 4 μA IQ
  • 81 mm2 total solution size
  • 3 V to 18 V input voltage range
  • 1 A output current
DC/DC converters
TPS62901-Q1 Automotive, 3-V to 18-V, 1-A low-IQ synchronous buck converter with 165°C junction temperature TPS62902-Q1 Automotive, 3-V to 18-V, 2-A low-IQ synchronous buck converter with 165°C junction temperature TPS62903-Q1 Automotive, 3-V to 18-V, 3-A low-IQ synchronous buck converter with 165°C junction temperature
Download View video with transcript Video

Order & start development

Evaluation board

TPS62901-Q1EVM — TPS62901 evaluation module for 3-V to 18-V, 1-A low-IQ synchronous buck converter

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62901-Q1EVM TPS62901 evaluation module for 3-V to 18-V, 1-A low-IQ synchronous buck converter

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS6290x-Q1 Step-Down Converter Evaluation Module User's Guide PDF | HTML May 2, 2022
Certificate TPS62901-Q1EVM EU Declaration of Conformity (DoC) Jun 8, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos