TPS62883EVM-010

TPS62883 evaluation module

TPS62883EVM-010

Order now

Overview

The TPS62883 evaluation module (EVM) is designed to help users easily evaluate and test the operation and functionality of the TPS6288x-Q1 dual-phase buck converters, which are intended for automotive applications. The EVM converts 2.7V to 6V input voltage to a regulated 0.75V output voltage with 0.5% accuracy at output current up to 30A.

Features
  • Input voltage range: 2.7V to 6V
  • Droop compensation
  • I2C-compatible interface
  • Optional stacked operation
  • Differential remote sensing
AC/DC & DC/DC converters (integrated FET)
TPS62880-Q1 Automotive 2.7V to 6V input, 12A stackable dual-phase synchronous buck converter TPS62881-Q1 Automotive 2.7V to 6V input, 20A stackable dual-phase synchronous buck converter TPS62882-Q1 Automotive 2.7V to 6V input, 24A stackable dual-phase synchronous buck converter TPS62883-Q1 Automotive 2.7V to 6V input, 30A stackable dual-phase synchronous buck converter
Download View video with transcript Video
Important note
The user’s guide is available. Request now

Order & start development

Evaluation board

TPS62883EVM-010 — TPS62883 evaluation module

Supported products & hardware

TPS62883EVM-010 TPS62883 evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.