TPS62840-1YBGEVM56

TPS62840-1YBGEVM56

Order now

Overview

The TPS62840-1YBGEVM056 evaluation module (EVM) facilitates the evaluation of the TPS6284XYBG family of 750-mA step-down converters with 60-nA IQ in small 1.5-mm by 1-mm WCSP packages with 0.4-mm pitch. The EVM contains 2 separate circuits to create output voltages between 0.8 V and 3.3 V from higher input voltages between 1.8 V and 6.5 V with a maximum solution height of 1 mm. Due to its extremely low IQ, the TPS6284XYBG provides a long battery lifetime for systems which have very low current consumption states such as wearables, building automation and the Internet of Things (IoT).

Features
  • 1.8-V to 6.5-V input voltage range
  • 750-mA output current
  • 60-nA quiescent current
  • 1.5 x 2.0 mm² WCSP package
  • 1-mm maximum solution height
  • Two independent circuits to support a range of output voltages (0.8 V to 3.3 V)
DC/DC converters
TPS62840 60-nA quiescent current (IQ), 1.8-V to 6.5-VIN, high-efficiency 750-mA step-down converter
Download View video with transcript Video

Order & start development

Evaluation board

TPS62840-1YBGEVM56 — 60-nA IQ, WCSP package, high-efficiency 750-mA step-down converters evaluation module (2 circuits)

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62840-1YBGEVM56 60-nA IQ, WCSP package, high-efficiency 750-mA step-down converters evaluation module (2 circuits)

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

SLVC774.ZIP (445 KB)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS62840-1YBGEVM56 User's Guide May 24, 2019
Certificate TPS62840-1YBGEVM56 EU Declaration of Conformity (DoC) Mar 29, 2019

Related design resources

Hardware development

EVALUATION BOARD
TPS62840-1DLCEVM55 60-nA IQ, QFN package, high-efficiency 750-mA step-down converters evaluation module (2 circuits)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos