TPS628303ARZEREVM

TPS628303A, 3-A, step-down converter in 1.0-mm x 2.0-mm QFN package evaluation module

TPS628303ARZEREVM

Order now

Overview

The TPS628303ARZEREVM evaluation module (EVM) facilitates the evaluation of the TPS628303A, a 3 A, step-down converter in a 1.0 mm × 2.0 mm x 0.8 mm QFN package. The EVM converts a 2.25 V to 5.5 V input voltage to a regulated output voltage of 1.8 V. The TPS628303A is a synchronous step-down converter with an integrated input noise filtering capacitor, optimized for excellect EMI performance. Based on the DCS-Control topology, they provide a fast transient response with small output capacitance.

Features
  • 2.25 V to 5.5 V input voltage range
  • 3 A of output current
  • CISPR 11 classA/B compliant
  • 30-mm² total solution size
  • 1% feedback accuracy
AC/DC & DC/DC converters (integrated FET)
TPS628303 2.25-V to 5.5-V, 3-A step-down converter with 1% accuracy in small QFN and SOT583 packages
Download View video with transcript Video

Order & start development

Evaluation board

TPS628303ARZEREVM — TPS628303A, 3-A, step-down converter in 1.0-mm x 2.0-mm QFN package evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS628303ARZEREVM TPS628303A, 3-A, step-down converter in 1.0-mm x 2.0-mm QFN package evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TPS62830xRZEREVM Evaluation Module User's Guide (Rev. A) PDF | HTML Dec 6, 2023
Certificate TPS628303ARZEREVM EU RoHS Declaration of Conformity (DoC) Dec 8, 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.