The TPS628301ADRLEVM evaluation module (EVM) facilitates the evaluation of the TPS628301A, a 1.0 A, step-down converter in a 1.6 mm × 2.1 mm x 0.6 mm SOT583 package. The EVM converts a 2.25 V to 5.5 V input voltage to a regulated output voltage of 1.8 V. The TPS628301A is a synchronous step-down converter with an integrated input noise filtering capacitor, optimized for excellent EMI performance. Based on the DCS-Control topology, they provide a fast-transient response with small output capacitance.
                  Features
                  
                  
	- 2.25 V to 5.5 V input voltage range
- 1.0 A of output current
- CISPR 11 classA/B compliant
- 32 mm2 total solution size
- 1% feedback accuracy