TPS62827AEVM-126

TPS62827A 5.5-V input, 4-A output synchronous step-down converter 1% Vout accuracy evaluation module

TPS62827AEVM-126

Order now

Overview

The TPS62827AEVM-126 evaluation module is used for the evaluation of the TPS62827A. The TPS6282xA family of devices are easy-to-use synchronous stepdown DC/DC converters based on the DCS-Control™ topology; therefore, they provide a fast transient response. The internal reference allows to regulate the output voltage down to 0.6 V with a high feedback voltage accuracy of 1% over the junction temperature range of –40°C to 125°C. The entire solution requires a small 470-nH inductor, a single 4.7-μF input capacitor and three 10-μF output capacitor. The device features a power good signal and an internal soft-start circuit. For fault protection, it incorporates a HICCUP short circuit protection as well as a thermal shutdown. The device is available in a 6-pin 1.5 x 1.5-mm QFN package.

Features
  • 2.5-V to 5.5-V input voltage range
  • Output voltage accuracy +/- 1%
  • 4 A of output current
  • 100% duty cycle operation
DC/DC converters
TPS62827A 2.4-V to 5.5-V input, 4-A step-down converter with forced PWM in 1.5-mm × 1.5-mm VSON-HR package
Download View video with transcript Video

Order & start development

Evaluation board

TPS62827AEVM-126 — TPS62827A 5.5-V input, 4-A output synchronous step-down converter 1% Vout accuracy evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS62827AEVM-126 TPS62827A 5.5-V input, 4-A output synchronous step-down converter 1% Vout accuracy evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TPS6282xAEVM-126 Evaluation Module (Rev. A) PDF | HTML Mar 24, 2021
Certificate TPS62827AEVM-126 EU Declaration of Conformity (DoC) Mar 27, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos